??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22353.1012 Threaded Lifting Pin
HELP_VARIABLE
Company
Halder
Description
EH 22353. - Threaded Lifting Pins, self-locking, with rotatable Shackle
Bill of material
22353.1012 Threaded Lifting Pin
BESTNR
Ref. No.
22353.1012
MAT
Material
Stainless steel
D1
Thread
M12 mm
L1
17 mm
D2
-0.07
10.07 mm
D3
20 mm
D4
38 mm
D5
33.5 mm
L2
24.0 mm
L3
25.7 mm
L4
54.9 mm
L5
42.5 mm
L6
46 mm
L7
68 mm
L8
123.7 mm
L9
38 mm
L10
12 mm
F1
Carrying force
6.2 kN
F2
Carrying force
2.5 kN
F3
Carrying force
2.3 kN
AG
Locating Thread
M12 mm
TMAX
Temperature max.
250 °C
G
Weight
585 g
Embedded user actions